This Easy Altivar 610 drive is a frequency inverter for three-phase asynchronous motors
It works at a rated supply voltage from 380V to 415V AC
It is suitable for motors with power rating up to 1
5kW / 2hp for applications requiring slight overload (up to 120%)
It is suitable for motors with power rating up to 0
75kW / 1hp for applications requiring significant overload (up to 150%)
It offers a plug & play solutionwhereby parameters are preset in the factory to the desired configurationto help save process control and operating time
It has integrated radio interference input filters in accordance with the EMC standard for variable speed electrical power drive “products” IEC/EN 61800-3edition 2category C3 in environment 1 or 2
It weighs 2
4kg and its dimensions are145mm wide297mm high203mm deep
this drive has been specially designed for standard applications in the market segments water and wastewater and oil and gas and in the domains process and machine management and building management