S9HCL18X8R40
Square D Classic+ Split consumer unit - Surface mounted - 8+8 ways RCCB 40A
S9HCL18X8R40
Square D Classic+ Split consumer unit - Surface mounted - 8+8 ways RCCB 40A
มีสินค้า
Commercial Reference
S9HCL18X8R40
Regular Price
THB 8,763
Special Price
THB 5,083
To View the best prices please sign in or register.
Classic+ CU Split 8X8 way RCCB40A
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
Square D Classic+ Split consumer unit - Surface mounted - 8+8 ways RCCB 40A
Regular Price
THB 8,763
Special Price
THB 5,083
39% Off
คำอธิบาย
This Square D Classic + product is a surface distribution consumer unit. It has 2 ways as incomer, 2 other ways for a secondary incomer, and 16 ways (8+8) as outgoer. The IP degree of protection is IP4X. It comes with earth and neutral terminal block, plug-on mounting rail, removable front cover and blanking plate. It contains miniature circuit-breakers (MCB), residual current circuit breakers with overcurrent protection (RCBO), residual current circuit-breaker (RCCB) and surge protection device (SPD). The In rated current is 100A.
รายละเอียดสินค้า
-
ActivityHDCFD
-
หมายเลขส่วนประกอบS9HCL18X8R40
-
ประเภทสินค้าConsumer Unit
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)3.75 kg
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าSquare D enclosures
-
ขนาดบรรจุภัณฑ์545 x 213 x 103 mm
-
Pincode GroupThailand
more specification
less specification