QO250VSC10T
QOvs - miniature circuit-breaker - 2P - C curve - 50A - 10kA
QO250VSC10T
QOvs - miniature circuit-breaker - 2P - C curve - 50A - 10kA
มีสินค้า
Commercial Reference
QO250VSC10T
Regular Price
THB 2,001
Special Price
THB 1,161
To View the best prices please sign in or register.
QOvs 2P 50A TYPE C 10kA (T)
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
QOvs - miniature circuit-breaker - 2P - C curve - 50A - 10kA
Regular Price
THB 2,001
Special Price
THB 1,161
38% Off
คำอธิบาย
This Square D product is a low voltage miniature circuit breaker (MCB). It is a 2P circuit breaker with 2 protected poles and 50A In rated current and C tripping curve. The Icn rated short circuit breaking capacity is up to 10000A at 240VAC or 415VAC conforming to EN/IEC 60898-1 standard. This product is compliant with EN/IEC 60898-1 standard. This miniature circuit breaker protects circuits against short circuit and overload current. The tripping upon fault is indicated by a red mechanical state indicator light on the front face of the circuit breaker. It has an electrical endurance going up to 4000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is 240VAC or 415VAC. The Ui rated insulation voltage is 500VAC. The Uimp rated impulse withstand voltage is 4kV. The operating frequency is 50Hz or 60Hz. It can be mounted on DIN rail for modular installation. Its width is 4 pitches of 9mm. Pollution degree is 3. The product colour is black (RAL9005). The dimensions are (W) 37.4mm x (H) 81mm x (D) 86.3mm. The weight is 208kg. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is -5?C to 60?C. The storage temperature is -40?C to 85?C.
รายละเอียดสินค้า
-
ActivityHDCFD
-
หมายเลขส่วนประกอบQO250VSC10T
-
ประเภทสินค้าMiniature Circuit-Breaker
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)1.000 kg
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าQOE, QOvs, QObvs, FQ
-
ขนาดบรรจุภัณฑ์86.3 x 37.4 x 81 mm
-
Pincode GroupThailand
more specification
less specification