A9N18369
เบรกเกอร์ MCB, Acti9 C120N, 3P, 125 A, C curve, 10000 A , 10 kA
A9N18369
เบรกเกอร์ MCB, Acti9 C120N, 3P, 125 A, C curve, 10000 A , 10 kA
มีสินค้า
Commercial Reference
A9N18369
Regular Price
THB 8,303
Special Price
THB 5,646
รวมภาษี
To View the best prices please sign in or register.
- Miniature circuit
- breaker, Acti9 C120 , range up to 80
- 125A
- circuit protection against short
- circuit currents
- circuit protection against overload currents
- fault tripping indication by a red mechanical indicator in circuit breaker front face.
- suitable for industrial isolation according to IEC/EN 60947
- 2, standard
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
เบรกเกอร์ MCB, Acti9 C120N, 3P, 125 A, C curve, 10000 A , 10 kA
Regular Price
THB 8,303
Special Price
THB 5,646
29% Off
Product Documents
คำอธิบาย
- This Acti9 C120N is a low voltage multistandard miniature circuit breaker (MCB)
- It is a 3P circuit breaker with 3 protected poles, 125A rated current and C tripping curve
- The rated short circuit breaking capacity goes up to 10000A at 230VAC to 400VAC conforming to EN/IEC 60898-1 standard and 10000A at 230VAC to 400VAC conforming to EN/IEC 60898-1 standard
- It complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2
- This miniature circuit breaker combines functions of circuit protection against short circuit and overload current, control and isolation
- The presence of green strip guarantees contact open physically and allows work to be carried out safely on the downstream circuit
- It has good overvoltage withstand capacity
- The product is designed to offer a high industrial performance level It has an electrical endurance going up to 5000 cycles and a mechanical endurance going up to 20000 cycles
- The Ue operational voltage is equal or below 375VDC, 220VAC to 240VAC, 230VAC to 400VAC, 380VAC to 415VAC or 440VAC
- The Ui rated insulation voltage is 500VAC The frequency is 50Hz or 60Hz
- The product can be clipped on a DIN rail
- Its width is 9 pitches of 9mm
- Pollution degree is 3
- Overvoltage category is IV
- The product colour is white (RAL9003)
- The dimensions are (W) 81mm x (H) 81mm x (D) 73mm
- The weight is 0.615kg
- It has an IP20 degree of protection (as per IEC/EN 60529) on its terminals
- The operating temperature is -25°C to 70°C
- The storage temperature is -40°C to 85°C
รายละเอียดสินค้า
-
ActivityHDCFD
-
หมายเลขส่วนประกอบA9N18369
-
ประเภทการควบคุมToggle
-
[In] ค่าพิกัดกระแสDC (AT)125 A
-
Mô tả đầu cực3P
-
ระยะเวลาประกันสินค้า18 months
-
ประเภทสินค้าMiniature circuit-breaker
-
ประเภทสินค้าActi 9 C120
-
ภาษีแสดงบนบัตรส่งเสริมการขายรวมภาษี
-
ความถี่สัญญาณ50/60 Hz
-
Magnetic Tripping Limit5...10 x In
-
Wire Stripping Limit15 mm
-
ความทนทานทางกล20000 cycles
-
ความทนทานทางไฟฟ้า5000 cycles conforming to IEC 60947-2
-
Curve CodeC
-
หน่วยบรจุภัณฑ์PCE
-
จำนวนจำนวนสินค้าในบรรจุภัณฑ์1
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)581.5 g
-
Breaking Capacity (IEC 60898-1)10000 A
-
Breaking Capacity (IEC 60947-2)10 kA
-
จำนวนขั้ว3 P
-
ชื่อสินค้าโดยย่อC120N
-
การใช้งานสินค้าDistribution
-
ชนิดของสินค้าActi9 Miniature Circuit Breakers - MCBs
-
กลุ่มสินค้าActi 9 C120
-
ขนาดบรรจุภัณฑ์8.6 x 8 x 7.3 cm
more specification
less specification