E8331PRL1_WG
AvatarOn, time delay switch, 4 A, 250 V, Wine Gold
E8331PRL1_WG
AvatarOn, time delay switch, 4 A, 250 V, Wine Gold
สินค้าหมด
Commercial Reference
E8331PRL1_WG
4A 250V 1G Momentary Sw, WG
สินค้าหมด
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
AvatarOn, time delay switch, 4 A, 250 V, Wine Gold
คำอธิบาย
Schneider Electric AvatarOn time delay switch E8331PRL1_WG is a complete product in color wine gold with 1 gang and with 1 rocker. Its matching mounting box can be recessed into the surface of the wall with flush type. The device's fixing mode is clip-in. The time delay switch is made of PC (polycarbonate), brass, making it as resistant as possible. 250V is the rated operational voltage. It is 86 mm in width, 86 mm in height, 34 mm in depth, with an embedding depth of 25 mm. And the product weighs 0.077 kg. Besides, the IP rating of this device is IP20. The surface finish is glossy, which ensures a bright, even an inviting finish. This time delay switch is SVHC (substances of very high concern) free too.
รายละเอียดสินค้า
-
ActivityHDCWD
-
หมายเลขส่วนประกอบE8331PRL1_WG
-
ประเภทสินค้าTime Delay Switch
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)81.0 g
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าAvatarOn E
-
ขนาดบรรจุภัณฑ์34 x 86 x 86 mm
-
Pincode GroupThailand
more specification
less specification