AvatarOn, socket-outlet, 16A, 2 x 2P, universal, Metal Gold Hairline

E83426UES2_GH
login_green To View the best prices please Sign in / Register.
สินค้าหมด

คำอธิบาย

Schneider Electric AvatarOn socket-outlet E83426UES2_GH is a complete product in color metal gold hairline. With 2 socket outlets. The pole configuration of the outlet is 2 x 2P. And this device is universal standard. And its rated current is 16A. Its matching mounting box can be recessed into the surface of the wall with flush type. Its connection terminals are brass pillar, folded terminal. It is 86 mm in width, 86 mm in height, and 26.7 mm in depth. Besides, the IP rating of this device is IP20. Being made of polycarbonate material, this socket-outlet is quite reliable and resistant. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.

รายละเอียดสินค้า

Activity HDCWD
หมายเลขส่วนประกอบ E83426UES2_GH
ประเภทสินค้า Socket-Outlet
น้ำหนักสินค้า(รวมบรรจุภัณฑ์) 100.0 g
ฉลาก Green Premium ไม่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า AvatarOn E
ขนาดบรรจุภัณฑ์ 26.7 x 86 x 86 mm
Pincode Group Thailand

Seller Information

Documents

รีวิว