E8334L1_WE_G5
AvatarOn, 4 switches, 16AX, 250V, 1 Way, White
E8334L1_WE_G5
AvatarOn, 4 switches, 16AX, 250V, 1 Way, White
สินค้าหมด
Commercial Reference
E8334L1_WE_G5
16AX 250V 4G 1W Sw, WE
สินค้าหมด
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
AvatarOn, 4 switches, 16AX, 250V, 1 Way, White
คำอธิบาย
Schneider Electric AvatarOn switch E8334L1_WE_G5 is a complete product in color white with 4 rockers. This is a 1-pole 1-way switch. And its rated current is 16AX. It is 86 mm in width, 86 mm in height, 34.2 mm in depth, Its matching mounting box can be recessed into the surface of the wall with flush type. It reaches IP20 degree of protection too. The connection terminals of this switch are brass terminal. The switch is made of polycarbonate, polycarbonate + GF 20 %, making it as resistant as possible. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
รายละเอียดสินค้า
-
ActivityHDCWD
-
หมายเลขส่วนประกอบE8334L1_WE_G5
-
ประเภทสินค้าSwitch
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)132.0 g
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าAvatarOn E
-
ขนาดบรรจุภัณฑ์34.2 x 86 x 86 mm
-
Pincode GroupThailand
more specification
less specification