A9D31610
Acti9 iDPN N Vigi - ป้องกันไฟดูด ไฟรั่ว RCBO - 1P+N - 10A - C Curve - 6000A - 30mA - type AC
A9D31610
Acti9 iDPN N Vigi - ป้องกันไฟดูด ไฟรั่ว RCBO - 1P+N - 10A - C Curve - 6000A - 30mA - type AC
สินค้าหมด
Commercial Reference
A9D31610
รวมภาษี
- Acti9 iDPN Vigi
- Residual current circuit breakers with integrated overcurrent protection (RCBO) up to 40 A
- Designed for DIN rail distribution boards, the Acti9 iDPN Vigi range of RCBO circuit breakers provides maximum protection and continuity of service while minimizing service intervention time
สินค้าหมด
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
Acti9 iDPN N Vigi - ป้องกันไฟดูด ไฟรั่ว RCBO - 1P+N - 10A - C Curve - 6000A - 30mA - type AC
Product Documents
คำอธิบาย
- This Acti9 iDPN Vigi is a modular residual current breaker with overcurrent protection (RCBO)
- It is a 1P+N circuit breaker with 1 protected pole, 10A In rated current and C tripping curve
- The earth leakage protection class is AC type with a sensitivity of 30mA
- The earth-leakage protection time delay is instantaneous
- The Icn rated short circuit breaking capacity is up to 6000A according EN/IEC 61009-2-1 standard
- This product protects against short circuit, cable overload, electrical shock by indirect contact and fire hazards
- Its earth fault indicator on front face allows quick identification of the type of default
- It can be fitted instead of a miniature circuit breaker for complete protection of one circuit
- This product is compliant with EN/IEC 61009-2-1 standard
- It has an electrical endurance going up to 20000 cycles and a mechanical endurance going up to 20000 cycles
- The Ue operational voltage is 220VAC to 240VAC
- The Ui rated insulation voltage is 400VAC
- The Uimp rated impulse withstand voltage is 4kV
- The frequency is 50Hz
- It is DIN rail mountable
- The width in 9mm pitches is 4
- The product color is white (RAL9003)
- The dimensions are (W) 36mm x (H) 85mm x (D) 73mm
- The weight is 125g
- It has an IP20 degree of protection (as per IEC/EN 60529 standard) and becomes IP40 once in modular enclosure
- The operating temperature is from -5°C to 60°C
- The storage temperature is from -40°C to 85°C
รายละเอียดสินค้า
-
ActivityHDCFD
-
หมายเลขส่วนประกอบA9D31610
-
[In] ค่าพิกัดกระแสDC (AT)10 A
-
ระยะเวลาประกันสินค้า18 months
-
ประเภทสินค้าActi 9 iDPN Vigi
-
ภาษีแสดงบนบัตรส่งเสริมการขายรวมภาษี
-
Earth Leakage Sensitivity30 mA
-
หน่วยบรจุภัณฑ์PCE
-
จำนวนจำนวนสินค้าในบรรจุภัณฑ์1
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)213 g
-
Breaking Capacity (IEC 60898-1)6000 A
-
จำนวนขั้ว2 P+N
-
ค่าพิกัดกระแส25kA
-
ชนิดของสินค้าActi9 Residual Current Devices - RCDs
-
กลุ่มสินค้าActi 9 iDPN Vigi
-
ขนาดบรรจุภัณฑ์10 x 8.5 x 4 cm
more specification
less specification